For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XWN VA - Screw-in fitting, angle 90°
Bill of material
XWN 06 LL VA
DES
Identifier
XWN 06 LL VA
SER
Series
Very light
PRES
Pressure
PN 100 bar
OD
Pipe diameter OD
6 mm
G
Thread G
NPT 1/8" -27
I
Length I
10.0 mm
L4
Length L4
9.5 mm
L5
Length L5
17 mm
L7
15.0 mm
SW
Width across flats SW
9 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.